ARG20-01G1-B
SMC
bp4_air_line_equipment
air_line_equipment
new_modular_f_r_l_built_in_pressure_gauge
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/new_modular_f_r_l_built_in_pressure_gauge/arg_b_asmtab.prj},{NB=ARG20-01G1-B(0)},{BODY=20},{BODYX=20},{BACKFLOW=},{THREAD1=},{PORT=01},{OPTION1=},{ANGLE=G1},{OPTION2=},{SEMISTANDARD1=},{SEMISTANDARDN=},{SEMISTANDARDY=},{SEMISTANDARDZ=},{OMSC=},{THREAD2=0},{A=40.000},{PPATH=arg_b/assembly/arg_b_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
SMC
Description
ARG-B - Regulator With Built-in Pressure Gauge
Bill of material
ARG20-01G1-B
Body size
20
20
With backflow function
(-) Without backflow function
(K) With backflow function
(-) Without backflow function
(K) With backflow function
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
Port size
(01) 1/8
(02) 1/4
(01) 1/8
(02) 1/4
Option1
(-) None
(B) With bracket (With set nuts)
(-) None
(B) With bracket (With set nuts)
Mounting angle of pressure gauge
(G1) 0 deg
(G2) 90 deg
(G3) 180 deg
(G4) 270 deg
(G1) 0 deg
(G2) 90 deg
(G3) 180 deg
(G4) 270 deg
Option2
(-) None
(H) With set nuts
(-) None
(H) With set nuts
Set pressure
(-) 0.05 to 0.85 MPa setting
(1) 0.02 to 0.2 MPa setting
(-) 0.05 to 0.85 MPa setting
(1) 0.02 to 0.2 MPa setting
Exhaust
(-) Relieving type
(N) Non-relieving type
(-) Relieving type
(N) Non-relieving type
Knob
(-) Downward
(Y) Upward
(-) Downward
(Y) Upward
Pressure unit
N/A
N/A
Made to order
(-) None
(X406) Setting and pressure gauge full span 0.4 MPa
(X2101A) Pressure gauge direction 45 deg
(X2101B) Pressure gauge direction 135 deg
(X2101C) Pressure gauge direction 225 deg
(X2101D) Pressure gauge direction 315 deg
(-) None
(X406) Setting and pressure gauge full span 0.4 MPa
(X2101A) Pressure gauge direction 45 deg
(X2101B) Pressure gauge direction 135 deg
(X2101C) Pressure gauge direction 225 deg
(X2101D) Pressure gauge direction 315 deg
Thread on/off
on
off
on
off
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성