??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
ARDP_ - Spray Nozzles
Bill of material
ARDP1-6
Part Number
Type
ARDP
Material
Polypropylene
Max. Operating Pressure
0.7MPa
Breakdown Torque
15N·m
Heat Resistance Temp
70°C
d
Number of Holes
Air Flow Rate L/min (for 0.3MPa)
T
R1/4
L
25 mm
A
15 mm
B
10 mm
H
14 mm
Weight
2 g
Previews
3D
Dimension
2D
Download CAD models