??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
ARDA, ARDS - Air Nozzles - Round Type
Bill of material
ARDA1.0-6
Part No.
Material
Max. Operating Pressure
1.0 MPa
Allowable Temperature (deg Celsius)
200
d
mm
N (No. of Holes)
T
R1/4
L
25 mm
A
15 mm
B
10 mm
H
mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models