피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
9159086
Hettich
Configurations
Drawer System
ArciTech Double-wall drawer system
Champagne
Components
dwr
h94
Powered by
CAD모델 선택
{hettich/assembly/drawer_system/at_dbl_wall_dr/champagne/compo/dwr/h94/dheight_94_tab.prj},{NB=9159086________},{DDPLVIS=ArciTech Drawer side profile 94 / 400, champagne, left},{DDPR=},{DRPS=},{DRPCL=},{DRPCR=},{DFC=},{DFS=},{DRL=},{DRR=},{CW=275},{NL=270},{RPH=94},{PPATH=dheight_94_tpl.prj},{DDPL=9159086}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
Hettich
Description
ArciTech, Drawer / internal drawer, height 94 mm - ArciTech, Drawer / internal drawer, height 94 mm
Bill of material
9159086________
AT Drawer side profile left H94 mm
ArciTech Drawer side profile 94 / 400, champagne, left
ArciTech Drawer side profile 94 / 400, champagne, left
AT Drawer side profile right H94 mm
ArciTech Drawer side profile 94 / 270, champagne, right
ArciTech Drawer side profile 94 / 300, champagne, right
ArciTech Drawer side profile 94 / 350, champagne, right
ArciTech Drawer side profile 94 / 400, champagne, right
ArciTech Drawer side profile 94 / 450, champagne, right
ArciTech Drawer side profile 94 / 500, champagne, right
ArciTech Drawer side profile 94 / 550, champagne, right
ArciTech Drawer side profile 94 / 650, champagne, right
ArciTech Drawer side profile 94 / 270, champagne, right
ArciTech Drawer side profile 94 / 300, champagne, right
ArciTech Drawer side profile 94 / 350, champagne, right
ArciTech Drawer side profile 94 / 400, champagne, right
ArciTech Drawer side profile 94 / 450, champagne, right
ArciTech Drawer side profile 94 / 500, champagne, right
ArciTech Drawer side profile 94 / 550, champagne, right
ArciTech Drawer side profile 94 / 650, champagne, right
AT Steel rear panel H94 mm
ArciTech steel rear panel, 94 mm / 275 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 300 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 350 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 400 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 450 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 500 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 550 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 600 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 700 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 800 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 900 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 1000 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 1200 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 275 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 300 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 350 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 400 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 450 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 500 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 550 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 600 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 700 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 800 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 900 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 1000 mm, stainless steel look
ArciTech steel rear panel, 94 mm / 1200 mm, stainless steel look
AT Rear panel connector left
ArciTech rear panel connector, 94 mm, stainless steel look, Left
ArciTech rear panel connector, 94 mm, stainless steel look, Left
AT Rear panel connector right
ArciTech rear panel connector, 94 mm, stainless steel look, right
ArciTech rear panel connector, 94 mm, stainless steel look, right
AT Drawer front connector for drawer side profile
ArciTech drawer front connector for drawer side profile, for knocking in
ArciTech drawer front connector for drawer side profile, for knocking in
ArciTech drawer front connector for drawer side profile, for screwing on
ArciTech drawer front connector for drawer side profile, for knocking in
ArciTech drawer front connector for drawer side profile, for knocking in
ArciTech drawer front connector for drawer side profile, for screwing on
AT Front stabiliser
ArciTech front stabiliser (from 600 mm)
ArciTech front stabiliser (from 600 mm)
ArciTech front stabiliser (from 600 mm)
ArciTech front stabiliser (from 600 mm)
Actro drawer runner left
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 15
Actro drawer runner with Push to open, 60kg, 450 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 15
Actro drawer runner with Push to open, 60kg, 450 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 19
Actro drawer runner right
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 19
Carcase width
275.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
700.000
800.000
900.000
1000.000
1200.000
275.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
700.000
800.000
900.000
1000.000
1200.000
mm
Nominal length
270.000
300.000
350.000
400.000
450.000
500.000
550.000
650.000
270.000
300.000
350.000
400.000
450.000
500.000
550.000
650.000
mm
Rear panel height
94.000
94.000
mm
AT Drawer side profile left H94 mm
9159086
9159086
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성