??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Wilo
Description
Archive
Bill of material
6079007
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
Level Of Detail
Short text
Multistage 4" submersible pump in shroud design for vertical and horizontal installation
Tender text
Fully submersible, multi-stage submersible pump with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free three-phase AC motor for direct starting with water-glycol filling. Hermetically cast with enamel-insulated windings, resin-impregnated and self-lubricating bearings. The motor is cooled by the fluid. A cooling jacket is therefore required for horizontal installation. For pumping water for geothermal applications with a maximum immersion depth of 200 m and a max. sand content of 50 g/m³. The QC version is equipped with a quick-connection cable for simple and fast replacement of the power cable.
Angle to first bolt hole
0 mm
Thickness flange (incl. sealing edge)
0 mm
Diameter bolt hole
0 mm
Diameter sealing edge
0.000 mm
Dimensions
90 mm
Dimensions
95.250 mm
Outer diameter of flange
0 mm
Dimensions
0 mm
Dimensions
4.0 mm
Max. diameter
98 mm
Dimensions
Rp 1¼
Outer pipe diameter connection
0
Thickness sealing edge
0
Dimensions
mm
Dimensions
237.0 mm
Dimensions
0 mm
Dimensions
mm
Dimensions
0 mm
Dimensions
0 mm
Pitch circle
0
Dimensions
mm
Number of bolt holes
0 mm
Dimensions
0.0 mm
Number of cables
1
Previews
3D
Dimension
2D
Download CAD models