??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
brandgroup
Description
Arc spring - Configurator
Bill of material
121-97-98-20-5-r 25.96
Design-Nr.
121-97-98-20-5-r
Torque M
Nm
Plausibility check
Remark
Please select the desired wire diameter
Spring active radius r
mm
Enter value for R
Spring active radius r
mm
cm
inch
ft
Free angle α0
°
Outer diameter De
mm
Enter value for DE
Outer diameter De
mm
cm
inch
ft
Wire diameter d
mm
Enter value for DREAL
Wire diameter d
mm
cm
inch
ft
Total coils nt
Coiling direction
Torsional angle at nominal torque
9.67 °
Spring index w
3.00
Spring rate R
12.51 Nm/°
Solid angle αc
83.07 °
Maximum achievable torque
171.72 Nm
Position of end coil
352.8 °
Related terms
bow spring, curved spring, circular spring, bended spring, bent spring, banana spring, arch spring, arced spring, technical spring, cold formed spring, spring configurator, configurator for springs, compression spring, helical spring, compression spring curved, crooked compression spring, curved compression spring, helical compression spring bent, coil compression spring bent, helical spring bent, coil spring curved, helical spring curved, coil spring bent, leg spring, spiral spring, torsion spring, torque spring, clutch spring, damping spring, spring damper, absorber spring, torsionally flexible , lutch, torsional flexible clutch, torsionally flexible, torsional flexible, torsionally elastic, torsional elastic, rotationally elastic
Previews
3D
Dimension
2D
Download CAD models