??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
cpc Europa
Description
ARC 35 MN - Linear guide
Bill of material
ARC35MN-B1-VC-N-111.2L-9-22.2
Model Code
ARC35MN
Rail type
Size
35 mm
Seal type
Block quantity
Lubrication storage pad
Ball chain
Preload class
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
Starting hole position
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
End hole pitch
22.200 mm
Accuracy grade
First slider position
mm
Second slider position
mm
Third slider position
mm
Fourth slider position
mm
H
48 mm
W2
18.0 mm
W1
34 mm
H1
32.0 mm
P
80 mm
Dxdxg1
14x9x12 mm
W
70 mm
L
111.2 mm
L1
86.2 mm
h2
40.4 mm
P1X
50 mm
P2X
50 mm
Mxg2
M8x13 mm
T
14 mm
T1
14 mm
N1
M6x10 mm
N2
M6x7 mm
N3
P5
E
12 mm
S1
8.0 mm
S2
15.0 mm
S3
23.4 mm
S4
24.1 mm
Rail Weight
6790 g/m
Previews
3D
Размер
2D
Сваляне на CAD модели