??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
ARC 15 ML - Linear guide
Bill of material
ARC15ML-B1-VC-N-76.2L-5.75-10.45
Model Code
ARC15ML
Rail type
Size
15 mm
Seal type
Block quantity
Lubrication storage pad
Ball chain
Preload class
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
Starting hole position
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
End hole pitch
10.450 mm
Accuracy grade
First slider position
mm
Second slider position
mm
Third slider position
mm
Fourth slider position
mm
H
24 mm
W2
9.5 mm
W1
15 mm
H1
15.0 mm
P
60 mm
Dxdxg1
7.5x4.5x5.3 mm
W
34 mm
L
76.2 mm
L1
61.0 mm
h2
20.7 mm
P1X
34 mm
P2X
26 mm
Mxg2
M4x7 mm
T
6 mm
T1
6 mm
N1
M3x6,5 mm
N2
M3x6 mm
N3
P3
E
3.5 mm
S1
4.5 mm
S2
7.5 mm
S3
16.1 mm
S4
17.2 mm
Rail Weight
1290 g/m
Previews
3D
Dimension
2D
Download CAD models