AR20M-0101-D-X406
SMC
bp4_air_line_equipment
air_line_equipment
New Modular F.R.L Unit (AC-D)
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/frl-d/ar_m_d_x406_asmtab.prj},{NB=AR20M-0101-D-X406(0)},{BODY=20},{BODYX=20},{BACKFLOW=},{THREAD1=},{INPORT=01},{OUTPORT=01},{OPTIONA=},{OPTIONB=},{SEMISTANDARDC=},{SEMISTANDARDD=},{SEMISTANDARDE=},{SEMISTANDARDF=},{THREAD2=0},{A=40},{U=2.3},{J=28.500},{K=2.000},{WZS=3.000},{PPATH=ar_m_d/assembly/ar_m_d_x406_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
SMC
Description
AR_M-D-X406 - Modular Type Common Supply Regulator/0.4 MPa Setting
Bill of material
AR20M-0101-D-X406
Body size
20
20
With backflow function
(-) Without backflow function
(K) With backflow function
(-) Without backflow function
(K) With backflow function
Pipe thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
IN side port size
(01) 1/8
(02) 1/4
(01) 1/8
(02) 1/4
OUT side port size
(01) 1/8
(01) 1/8
Mounting
(-) Without mounting option
(B) With bracket
(H) With set nut (for panel mount)
(-) Without mounting option
(B) With bracket
(H) With set nut (for panel mount)
Pressure gauge/Digital pressure switch
(-) Without pressure gauge
(E) Square embedded type pressure gauge (with limit indicator)
(G) Round type pressure gauge (with limit indicator)
(J) Right angle square type pressure gauge (with limit indicator)
(M) Round type pressure gauge (with color zone)
(E1) Output: NPN output/Electrical entry: Wiring bottom entry
(E2) Output: NPN output/Electrical entry: Wiring top entry
(E3) Output: PNP output/Electrical entry: Wiring bottom entry
(E4) Output: PNP output/Electrical entry: Wiring top entry
(-) Without pressure gauge
(E) Square embedded type pressure gauge (with limit indicator)
(G) Round type pressure gauge (with limit indicator)
(J) Right angle square type pressure gauge (with limit indicator)
(M) Round type pressure gauge (with color zone)
(E1) Output: NPN output/Electrical entry: Wiring bottom entry
(E2) Output: NPN output/Electrical entry: Wiring top entry
(E3) Output: PNP output/Electrical entry: Wiring bottom entry
(E4) Output: PNP output/Electrical entry: Wiring top entry
Exhaust mechanism
(-) Relieving type
(N) Non-relieving type
(-) Relieving type
(N) Non-relieving type
Knob
(-) Downward
(Y) Upward
(-) Downward
(Y) Upward
Unit
(-) Unit on product label: MPa, Pressure gauge in SI units: MPa
(-) Unit on product label: MPa, Pressure gauge in SI units: MPa
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성