??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELLA
Description
AR 63S/Z
Bill of material
AR63S(400HO)JAKAKFE22FE22NXN10001000170FA10SAH56FA10SAH561608300MS-VT100N-0000-0NN00002000000000000
Model
AR63
INFO
-
Additional Cable Info
-
Level of geometry
Slat geometry
Lamella shape
Open / Closed
Identical guiding and dimensiong left and right
Dimensioning on the left side
Dimensioning on the right side
Type of guiding on the left side
Type of guiding on the right side
Turning last lamella
Complete Width
mm
Enter value for FB
Complete Width
mm
cm
inch
ft
Complete Height
mm
Enter value for FH
Complete Height
mm
cm
inch
ft
Fixing of the guiding on the left side
End cap type left
Mounting Hole FUP left side
Information Dimension A
Dimension A on the left side
mm
Enter value for A1L
Dimension A on the left side
mm
cm
inch
ft
Fixing of the guiding on the right side
End cap type right
Mounting Hole FUP right side
Dimension A on the right side
mm
Calculated package height
160 mm
Adjusting the package height
170 mm
Clear opening (maxium unobstructed height)
830 mm
Guiding lengthening
mm
Enter value for VERL
Guiding lengthening
mm
cm
inch
ft
Drive side
Installation Situation
Installation Type
Bracket Type
Panel Carrier Thickness
Plastelnose length
Bracket noise damped
Thermally broken
Vertical contact area of Basic Bracket
mm
Depth of bracket
mm
Dimension X [Only possible for Board type Form 6 with KBT7]
mm
Cover height
mm
Type of Wrap
Cover Length
mm
Lateral Covering Left
Lateral Covering Right
Exit Cable
Thickness of insulation on the rearside
mm
Rear Edge Wrapping
mm
Edge wrapping downwards
mm
Rear Shortening
mm
Number of gears
2
Additional tensioning on the left side
Additional tensioning on the right side
Additionals wind tensionings
Distance add. Tension 1 from the left (viewed from inside)
mm
Tensioning type for add. tensioning 1
Dimension A for add. tensioning 1
mm
Distance add. Tension 2 from the left (viewed from inside)
mm
Tensioning type for add. tensioning 2
Dimension A for add. tensioning 2
mm
Distance add. Tension 3 from the left (viewed from inside)
Tensioning type for add. tensioning 3
mm
Dimension A for add. tensioning 3
mm
Distance add. Tension 4 from the left (viewed from inside)
mm
Tensioning type for add. tensioning 4
Dimension A for add. tensioning 4
mm
Distance add. Tension 5 from the left (viewed from inside)
mm
Tensioning type for add. tensioning 5
Dimension A for add. tensioning 5
mm
Position of motor
mm
Position of gear 1
120 mm
Position of gear 2
818 mm
Position of gear 3
0 mm
Position of gear 4
0 mm
Position of gear 5
0 mm
Position of gear 6
0 mm
Position of gear 7
0 mm
Position of gear 8
0 mm
Previews
3D
2D
Download CAD models