??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TPC Global
Description
AQW - Compact Cylinder Standard Type / Double Acting : Double Rod
Bill of material
AQWB20-5D
Ident number
Bore Size
mm
Attaching Type
Standard stroke
mm
Body option
Series
Working stroke
mm
Enter value for POS
Working stroke
mm
cm
inch
ft
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Thread
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
5.5 mm
Dimensions
9 Depth 7
Dimensions
mm
Dimensions
mm
Dimensions
0.0 mm
Dimensions
0.0 mm
Dimensions
0
Dimensions
0.0 mm
Dimensions
0.0 mm
Dimensions
0 mm
Dimensions
0.0 mm
Thread
0
Dimensions
0.0 mm
Dimensions
0 mm
Previews
3D
Dimension
2D
Download CAD models