??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
AQR2576NF_S55720-S207 - Flush-mounted sensor
Bill of material
AQR2576NF Unterputzfühler Basismodul(0)
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
Product name
AQR2576NF Flushmount sensor Base
Product main group
AQR2576NF
Preview
LODLEVEL
Sensor Application
Room automation
Length
71.000
Width
45.000
Height
71.000
mass (net)
0.110
Mounting types of the sensors
0.000
Max. Operating pressure
Min. ambient temperature (in operation)
Max. ambient temperature (in operation)
Condensation permissible
Condensation permitted
no
Housing material
0.000
Product link
http://www.siemens.com/btproduct?S55720-S207
Manufacturer’s reference number
S55720-S207
Datanorm number
S55720-S207
GTIN number
7612914088048
Description text
AQR2576NF Flushmount sensor Base
Quantity unit
PCE
Quantity per packaging unit
1
SA810ID16
0.000
Manufacturer web address
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer catalog
20210611
ETIM Classcode
EC010952
ETIM Classname
Room air quality sensor
IfcExportAs
IfcSensor.CO2SENSOR
OmniClass number
23-27 11 17 13
OmniClass title
Carbon Dioxide (CO²) Concentration Measuring Instruments
Uniclass code
Pr_75_75_76_02
Previews
3D
Characteristics Graph
2D
Download CAD models