??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
AQR2570NJ_S55720-S206
Bill of material
AQR2570NJ Unterputzfühler Basismodul(0)
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
Product name
AQR2570NJ In-wall sensor base module
Main product group
AQR2570NJ
Preview
LODLEVEL
Application range of the sensors
Room automation
Length
64.000
Width
45.000
Height
110.000
mass (net)
0.120
Mounting types of the sensors
0.000
Max. Operating pressure
Min. ambient temperature (in operation)
Max. ambient temperature (in operation)
Condensation permissible
Condensation allowed
no
Housing material
0.000
Product link
http://www.siemens.com/btproduct?S55720-S206
Order number
S55720-S206
DataNorm number
S55720-S206
GTIN number
7612914088031
Description text
AQR2570NJ In-wall sensor base module
Quantity units
PCE
Quantity per packaging unit
1
SA810ID16
0.000
Manufacturer web address
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer catalog
20210611
ETIM classcode
EC010035
ETIM classname
Room sensor relative humidity/temp. active
IfcExportAs
IfcSensor.USERDEFINED
OmniClass number
23-27 11 00
OmniClass title
General Instruments and Controls
Uniclass code
Pr_75_75_76_75
Previews
3D
Characteristics Graph
2D
Download CAD models