??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
AQR2570NF_S55720-S203 - Basic module
Bill of material
AQR2570NF Unterputzfühler Basismodul(0)
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
Product name
AQR2570NF Flushmount sensor Base
Product main group
AQR2570NF
Preview
LODLEVEL
Sensor Application
Room automation
Length
71.000
Width
45.000
Height
71.000
mass (net)
0.100
Mounting types of the sensors
0.000
Max. Operating pressure
Min. ambient temperature (in operation)
Max. ambient temperature (in operation)
Condensation permissible
Condensation permitted
no
Housing material
0.000
Product link
http://www.siemens.com/btproduct?S55720-S203
Manufacturer’s reference number
S55720-S203
Datanorm number
S55720-S203
GTIN number
7612914088000
SA810ID10
AQR2570NF Flushmount sensor Base
Quantity unit
PCE
Quantity per packaging unit
1
SA810ID16
0.000
Manufacturer web address
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer catalog
20210611
ETIM Classcode
EC010035
ETIM Classname
Room sensor relative humidity/temp. active
IfcExportAs
IfcSensor.USERDEFINED
OmniClass number
23-27 11 00
OmniClass title
General Instruments and Controls
Uniclass code
Pr_75_75_76_75
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models