??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
AQR2535NNW_S55720-S141
Bill of material
AQR2535NNW Unterputzfühler Front(0)
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
Product name
AQR2535NNW Front in-wall sensor
Main product group
AQR2535NNW
Preview
LODLEVEL
Application range of the sensors
Room automation
Length
55.000
Width
12.000
Height
55.000
mass (net)
0.070
Mounting types of the sensors
0.000
Max. Operating pressure
Min. ambient temperature (in operation)
Max. ambient temperature (in operation)
Condensation permissible
Condensation allowed
no
Housing material
0.000
Product link
http://www.siemens.com/btproduct?S55720-S141
Order number
S55720-S141
DataNorm number
S55720-S141
GTIN number
7612914081872
SA810ID10
AQR2535NNW Front in-wall sensor
Quantity units
PCE
Quantity per packaging unit
1
SA810ID16
0.000
Manufacturer web address
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer catalog
20210611
ETIM classcode
EC010035
ETIM classname
Room sensor relative humidity/temp. active
IfcExportAs
IfcSensor.USERDEFINED
OmniClass number
23-27 11 00
OmniClass title
General Instruments and Controls
Uniclass code
Pr_75_75_76_75
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models