AQR2534ANW Unterputzfühler Front(0)
Siemens Building Technologies ASIA/PACIFIC Portfolio
Building control – GAMMA instabus
Physical sensors
with KNX connection
Temperature, humidity, air quality
AQR2534ANW
Powered by
CAD모델 선택
{siemens_bt_ap/buildingcontrolgammainstabus/physicalsensors/withknxconnection/temperaturehumidityairquality/aqr2534anw/aqr2534anw_s55720-s138.prj},{NB=AQR2534ANW Unterputzfühler Front(0)},{SA810ID03=S55720-S138},{SA71015ID04=55.000},{SA71015ID05=12.000},{SA71015ID06=55.000},{SA71015ID07=0.070},{SA300ID03=0.000},{SA350ID03=MIN},{SA700ID18=MIN},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID07=MIN},{SA400ID03=0.000},{SA810ID16=0.000},{SA700ID011=MIN},{SA700ID012=MIN},{SA700ID017=MIN},{SA700ID17_=0},{SA010ID04=Siemens Building Technologies ASIA/PACIFIC Portfolio},{SA700ID04=AQR2534ANW Unterputzfühler Front},{SA110ID05=AQR2534ANW},{PREVIEW=../../_pool_/14/44/a6v10334315.png},{SA100ID04=Raumautomation},{BUSPROTOKOLL=KNX},{SA700ID19=IP30},{SA700ID17=nein},{LINK=http://www.siemens.com/btproduct?S55720-S138},{SA740ID04=},{LODLEVEL=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
AQR2534ANW_S55720-S138 - Flush-mounted sensor
Bill of material
AQR2534ANW Unterputzfühler Front(0)
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
Product name
AQR2534ANW Front in-wall sensor
AQR2534ANW Front in-wall sensor
Main product group
AQR2534ANW
AQR2534ANW
Preview
../../_pool_/14/44/a6v10334315.png
../../_pool_/14/44/a6v10334315.png
LODLEVEL
Low
Low
Application range of the sensors
Room automation
Length
55.000
55.000
Width
12.000
12.000
Height
55.000
55.000
mass (net)
0.070
0.070
Mounting types of the sensors
0.000
Max. Operating pressure
Min. ambient temperature (in operation)
Max. ambient temperature (in operation)
Condensation permissible
Condensation allowed
no
no
Housing material
0.000
Product link
http://www.siemens.com/btproduct?S55720-S138
http://www.siemens.com/btproduct?S55720-S138
Order number
S55720-S138
S55720-S138
DataNorm number
S55720-S138
S55720-S138
GTIN number
7612914081841
7612914081841
Description text
AQR2534ANW Front in-wall sensor
AQR2534ANW Front in-wall sensor
Quantity units
PCE
Quantity per packaging unit
1
SA810ID16
0.000
Manufacturer web address
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer catalog
20210611
20210611
ETIM classcode
EC010035
EC010035
ETIM classname
Room sensor relative humidity/temp. active
Room sensor relative humidity/temp. active
IfcExportAs
IfcSensor.USERDEFINED
IfcSensor.USERDEFINED
OmniClass number
23-27 11 00
OmniClass title
General Instruments and Controls
Uniclass code
Pr_75_75_76_75
Pr_75_75_76_75
미리보기
3D
Characteristics Graph
2D
CAD모델 다운로드
CAD 파일 생성