??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
AQR2532NNW_S55720-S136
Bill of material
AQR2532NNW Unterputzfühler Front(0)
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
Product name
AQR2532NNW Flushmount sensor Front
Product main group
AQR2532NNW
Preview
LODLEVEL
Sensor Application
Room automation
Length
55.000
Width
12.000
Height
55.000
mass (net)
0.070
Mounting types of the sensors
0.000
Max. Operating pressure
Min. ambient temperature (in operation)
Max. ambient temperature (in operation)
Condensation permissible
Condensation permitted
no
Housing material
0.000
Product link
http://www.siemens.com/btproduct?S55720-S136
Manufacturer’s reference number
S55720-S136
Datanorm number
S55720-S136
GTIN number
7612914081278
SA810ID10
AQR2532NNW Flushmount sensor Front
Quantity unit
PCE
Quantity per packaging unit
1
SA810ID16
0.000
Manufacturer web address
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer catalog
20210611
ETIM Classcode
EC010035
ETIM Classname
Room sensor relative humidity/temp. active
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OmniClass number
23-27 11 11 23
OmniClass title
Temperature Sensors
Uniclass code
Pr_75_50_76_73
Previews
3D
Characteristics Graph
2D
Download CAD models