??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
AQR2530NNW_S55720-S137 - Flush sensor front
Bill of material
AQR2530NNW Unterputzfühler Front(0)
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
Product name
AQR2530NNW Front in-wall sensor
Main product group
AQR2530NNW
Preview
LODLEVEL
Application range of the sensors
Room automation
Length
55.000
Width
12.000
Height
55.000
mass (net)
0.060
Mounting types of the sensors
0.000
Max. Operating pressure
Min. ambient temperature (in operation)
Max. ambient temperature (in operation)
Condensation permissible
Condensation allowed
no
Housing material
0.000
Product link
http://www.siemens.com/btproduct?S55720-S137
Order number
S55720-S137
DataNorm number
S55720-S137
GTIN number
7612914081285
SA810ID10
AQR2530NNW Front in-wall sensor
Quantity units
PCE
Quantity per packaging unit
1
SA810ID16
0.000
Manufacturer web address
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer catalog
20210611
ETIM classcode
EC010035
ETIM classname
Room sensor relative humidity/temp. active
IfcExportAs
IfcJunctionBox.USERDEFINED
OmniClass number
23-35 33 15
OmniClass title
Electrical Junction Boxes
Uniclass code
Pr_80_77_28
Voransichten
3D
Characteristics Graph
2D
CAD-Modelle herunterladen