??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
AQB2005_S55720-S549
Bill of material
S55720-S549
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
Product name
AQB2005 Rel. Pressure connection set
Product type (ASN)
AQB2005
Preview
Level of detail
Width
0.00 mm
Depth
0.00 mm
Height
0.00 mm
mass (net)
0.00 kg
Product link
http://www.siemens.com/btproduct?S55720-S549
Order number
S55720-S549
Datanorm number
S55720-S549
GTIN number
4047625020316
Description text
AQB2005 Rel. pressure connection set
Quantity unit
PCE
Quantity per packaging unit
1
Manufacturer web address
http://www.siemens.com/buildingtechnologies
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer's catalog
20210426
ETIM classcode
EC011650
ETIM classname
Accessories for pressure sensor
IfcExportAs
IfcPipeFitting.CONNECTOR
OmniClass number
23-13 23 11 13
OmniClass title
Multi Purpose Mechanical Fasteners
Uniclass code
Pr_20_29_14_15
Approval markings
Previews
3D
2D
Download CAD models