??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
APUA, APUHA, APUD, APUHD - Locating Pins - High Hardness Stainless Steel - Shouldered - Tapped
Bill of material
APUA10-P6.00-L10-B2.0
Part Number
Pin Shape
D Tolerance
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E Specification
E 0.1mm Increment
mm
M1 (Coarse)
H
mm
l
mm
(W)
0.0 mm
Width of shoulder
TBH 0.5mm Increment
mm
Wrench Flats
HC 0.5mm Increment
mm
Hex Socket Machining
S
0 mm
e
0.0 mm
Wrench Hole Machining
Q
0.0 mm
Shoulder Thickness
TBA 0.1mm Increment
mm
Previews
3D
2D
Download CAD models