??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
APT - PowerStop - Long life and high energy absorption type
Bill of material
APT-M4-0.5-M
Catalog number
Thread M
Length L
23 mm
Length L1
2 mm
Thread Length Lm
mm
Diameter d
1 mm
Diameter d1
mm
Overall Length W
mm
Nut Height H
2 mm
Width across Flats SW1
mm
Width across Flats SW2
mm
Previews
3D
Dimension
2D
Download CAD models