??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
APSTFR, APSTT, APSTTR - Locating Pins - High Hardness Stainless Steel - Straight - Tapped - R, Tapered, Taper R
Bill of material
APSTFRM-D6.01-L10.0-R4
Part Number
Tip Shape Selection
D Tolerance
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
R 1mm Increment
mm
Enter value for R
R 1mm Increment
mm
cm
inch
ft
G 1mm Increment
mm
M (Coarse)
M3
Previews
3D
2D
Download CAD models