??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
APR3S, SAPR3S - Configurable L-Shape 3 Side Hole Pin Retainer
Bill of material
APR3S25-T20-B25-L35-N9-D6F
Part Number
APR3S25-T20-B25-L35-N9-D6F
TP
APR3S, SAPR3S
Material
W Width
mm
T Thickness
mm
B Length (1mm Increment)
mm
Enter value for B
B Length (1mm Increment)
mm
cm
inch
ft
L Length (1mm Increment)
mm
Enter value for L
L Length (1mm Increment)
mm
cm
inch
ft
N/M Hole Selection
N
M
D Dowel Hole
B1
15 mm
B2
35 mm
L1
5 mm
L2
40 mm
W1
12.5 mm
Add 45degree Chamfer
Previews
3D
2D
Download CAD models