??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Appleton
Description
Appleton™ PlexPower™ Series Fused Factory Sealed Panelboards - Enclosures & Controls
Bill of material
RFFSI1122L03020
Product Description
Appleton™ PlexPower™ Series Fused Factory Sealed Panelboards with Bus Bar
Assembly Part Number
RFFSI1122L03020
Fused Series
Panel Material
Panel Size
3 Phase System Voltage
Bus Rating
Main Type
Number of Circuits
Main Breaker Ampere Rating
Dimensions:
A (Length)
875 (34.50) mm (in.)
B (Width)
750 (30.00) mm (in.)
C (Depth)
250 (10.00) mm (in.)
Previews
3D
Dimension
2D
Download CAD models