??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
APNA, APNHA, APND, APNHD - Locating Pins - High Hardness Stainless Steel - Shouldered - Threaded
Bill of material
APNA6-P3.00-L0-B1.0
Part Number
Pin Shape
D Tolerance
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E Specification
E 0.1mm Increment
mm
M2(Coarse)
H
mm
(W)
0.0 mm
Width of shoulder
mm
TBH 0.5mm Increment
mm
Wrench Flats
HC 0.5mm Increment
mm
Hex Socket Machining
S
0 mm
e
0.0 mm
Wrench Hole Machining
Q
0.0 mm
Shoulder Thickness
TBA 0.1mm Increment
mm
Relief
Previews
3D
2D
Download CAD models