??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
APMTF, APMTS, APMTY - Extension Fittings -L Dimension Standard-Male, Female End
Bill of material
APMTF-T1-M5
Part No.
APMTF-T1-M5
Type Selection
APMTF, APMTS, APMTY
Material
Surface Treatment
Electroless Nickel Plating
Normal Pressure
20.6 MPa approximately 210kgf/cm2 or Less
Thread Shape (1)
No.
T(PT) G(PF) N(NPT)
1/8
Thread Shape (2)
No.
T(PT) G(PF) N(NPT)
-
L Standard
15 mm
B
13 mm
(C)
14.4 mm
d
3.0 mm
Previews
3D
Dimension
2D
Download CAD models