??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
APMS,APMSD - Body In White Pin - Small Head (MISUMI)
Bill of material
APMSPUF-D7.00-A5.0
Part Number
APMSPUF-D7.00-A5.0
Type Selection
APMS,APMSD
Shape
Coating
Shank Style
Tip Shape
D (0.01mm Increment)
mm
Enter value for D
D (0.01mm Increment)
mm
cm
inch
ft
A Lead Length (0.5mm Increment)
mm
Enter value for A
A Lead Length (0.5mm Increment)
mm
cm
inch
ft
W
2.00 mm
B Rad.
1.7500 mm
C Rad.
14.000 mm
Previews
3D
2D
Download CAD models