??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
APMMFL, APMMSL, APMMYL - Extension Fittings -L Dimension Configurable- Both Ends Male
Bill of material
APMMFL-T1-M5-L11
Part No.
APMMFL-T1-M5-L11
Type Selection
APMMFL, APMMSL, APMMYL
Material
Surface Treatment
Electroless Nickel Plating
Normal Pressure
20.6 MPa approximately 210kgf/cm2 or Less
Thread Shape (1)
No.
T(PT) G(PF) N(NPT)
1/8
Thread Shape (2)
No.
T(PT) G(PF) N(NPT)
-
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
13 mm
(C)
14.4 mm
l1
10 mm
l2
7.5 mm
d
3.0 mm
Previews
3D
Dimension
2D
Download CAD models