??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
APMFFL, APMFSL, APMFYL - Extension Fittings -L Dimension Configurable- Both Ends Female
Bill of material
APMFFL-T1-M5-L21
Part No.
APMFFL-T1-M5-L21
Type Selection
APMFFL, APMFSL, APMFYL
Material
Surface Treatment
Electroless Nickel Plating
Normal Pressure
20.6 MPa approximately 210kgf/cm2 or Less
Thread Shape (1)
No.
T(PT) G(PF) N(NPT)
1/8
Thread Shape (2)
No.
T(PT) G(PF) N(NPT)
-
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
13 mm
(C)
14.4 mm
d
4.0 mm
Previews
3D
Dimension
2D
Download CAD models