??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
APMFF, APMFS, APMFY - Extension Fittings -L Dimension Standard- Both Ends Female
Bill of material
APMFF-T1-M5
Part No.
APMFF-T1-M5
Type Selection
APMFF, APMFS, APMFY
Material
Surface Treatment
Electroless Nickel Plating
Normal Pressure
20.6 MPa approximately 210kgf/cm2 or Less
Thread Shape (1)
No.
T(PT) G(PF) N(NPT)
1/8
Thread Shape (2)
No.
T(PT) G(PF) N(NPT)
-
L Standard
20 mm
B
13 mm
(C)
14.4 mm
d
4.0 mm
Previews
3D
Dimension
2D
Download CAD models