??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
APH-HDBNCP-P
Bill of material
APH-HDBNCP-P
Part Number
APH-HDBNCP-P
Description
HD-BNC Plug to HD-BNC Plug Adapter 75 Ohm Straight
Body Finish
Nickel
Body Material
Brass
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Adapter Side 1 Series
HD-BNC
Adapter Side 1 Style
Plug
Adapter Side 2 Series
HD-BNC
Adapter Side 2 Style
Plug
Adapter Type
In-Series
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Previews
3D
2D
Download CAD models