??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
APBTM, APBTS, APBTA - Conversion Pipe Fittings -T-Shaped-
Bill of material
APBTM-T1-M5-M5
Part Number
Material
Thread Shape (1)
No.
T(PT) G(PF) N(NPT)
1/8
Thread Shape (2)
No.
T(PT) G(PF) N(NPT)
-
Thread Shape (3)
No.
T(PT) G(PF) N(NPT)
-
L
25 mm
A
mm
B
mm
E
12.5 mm
F
12.5 mm
Previews
3D
Dimension
2D
Download CAD models