??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
APAL, APHAL, APDAL, APHDAL - Locating Pin - Hardened Stainless Steel, Round/Diamond Head, R/Taper R Tip, Threaded Shank - P/L/B/ML Configurable
Bill of material
APALA6-P6.50-L0-B1.0-R4-ML6
Part Number
Type
APAL
Shape
Tip Shape Selection
D Tolerance
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
R 1mm Increment
mm
Enter value for R
R 1mm Increment
mm
cm
inch
ft
ML 1mm Increment
mm
Enter value for ML
ML 1mm Increment
mm
cm
inch
ft
M2 (Coarse)
(W)
0.0 mm
Wrench Flats Alteration
SC 1mm Increment
Wrench Hole Machining
Q
0.0 mm
Screwdriver Slot
Relief
Previews
3D
2D
Download CAD models