??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
APA, APHA, APDA, APHDA - Locating Pins - High Hardness Stainless Steel - R/Taper R - Threaded
Bill of material
APAA6-P6.50-L0-B1.0-R4
Part Number
Type
APA
Shape
Tip Shape Selection
D Tolerance
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
R 1mm Increment
mm
Enter value for R
R 1mm Increment
mm
cm
inch
ft
ML(M2x1.5)
mm
M2 (Coarse)
(W)
0.0 mm
Wrench Flats Alteration
SC 1mm Increment
mm
Wrench Hole Machining
Q
0.0 mm
Screwdriver Slot
Thread Diameter
MC
mm
Relief
Previews
3D
2D
Download CAD models