??
Catalog navigation
CAD model selection
Selectable products: 47
HELP_VARIABLE
Company
WMBerg
Description
AP72CS, AP72PS, AP72AS & AP72NS - Anti-Blacklash Gears - 72 Pitch - 1/8", 3/16 Bore - 0.104 Face - AGMA Quality 10 - 303 Stainless Steel or 2024t4 Aluminium Anodized - 20° Pressure Angle
Bill of material
AP72PS-65
Product No.
Description
Catalog Name
Master Inch/Metric Catalog
Material
Diametral Pitch
72
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
Inch
Hub Diameter
Inch
Hub Width
Inch
Screw Width
Inch
Face Width
5/48 Inch
Previews
3D
Dimension
2D
Download CAD models