??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
AP21/AP22
Bill of material
AP21-32A-03A-AC100V
Model no.
AP2
Actuation
Port size
Body/sealant combination
Option : Coil housing
Option : Manual operating device (locking)
Option : Cable gland (marine cable gland) / Conduit (conduit pipe)
Option : Surge suppressor
Voltage
V
Product Info
Product Info
A
125 mm
B
54 mm
C
112 mm
D
27 mm
E
106.5 mm
F
135.5 mm
G
Rc 1 1/4 mm
H
32 mm
J
- mm
K
- mm
L
- mm
M
- mm
N
- mm
P
- mm
Previews
3D
Dimension
2D
Download CAD models