??
Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
C Matic
Description
AP12 - Parallel Straight, male
Bill of material
AP020042
Code
Type
Material
Brass Nickel Plated
ØeTube
mm
D1
D2
mm
D2IN
in
D3
mm
D3IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
CH1
mm
CH2
mm
G
g
GOZ
oz
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
Silicone Free
Conformity
RoHS
Application fields
Pneumatic circuits
Previews
3D
Dimension
2D
Download CAD models