??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AOB02 - General Aluminum Alloy Profiles¡¤15 Series
Bill of material
AOB02-2436-L50
Code
AOB02
Specifications
2436
Material
A6063-T6
Surface Treatment
Sandblast oxidation
Minimum Unit 1
mm
Enter value for L
Minimum Unit 1
mm
cm
inch
ft
L Tolerance
+0.5/-0.5 mm
Section Size
36x24
Weight Per Meter
0.85 kg/m
Sectional Area
298.926 mm^2
lx Section Moment Of Inertia
3.465x10*4
ly Section Moment Of Inertia
1.745x10*4
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models