??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AO0020 - Tabletop soap holder
Bill of material
AO0020AL
Code
AO0020AL
Material
Very short description 1
INDA Soap holder Cm10X10 H3
Very short description 2
TABLETOP SERIES AO0020 10X10 AL
Article description
INDA ACCESSORIES TABLETOP SERIES Soap holder Cm10X10 H3 AL
International code
EAN-13:8033163985329
Height
3 cm
Width
10 cm
Depth
10 cm
Weight
0.000 kg
Series
Tabletop series
LINE
Soap holder
Model
AO0020
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models