??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
LILAI Chain
Description
Antistatic Side flex chain - 880TAB Series
Bill of material
880TAB-K325(Antistatic)
Chain model
Series
880TAB Series
Product name
Antistatic Side flex chain
Application
It is suitable for anti-static environment conveying.
Material
Antistatic POM,resistivity:10^5,10^7,10^9,Color:black, work temp:-30°C to 90 °C。
Pin material
Stainless steel
Maximum speed
50M/min lubrication, 30M/min dry
Working load
2100N(25°C) ,Max.length 12m
Width
mm
Remark
One meter = 26 pieces
Weight
kg/m
opposite bending raduis
75 mm
Sideflex radius
500 mm
E
7.0 mm
GT
44.5 mm
H
16.00 mm
J
62.00 mm
K
12.00 mm
L
7.60 mm
P
38.1 mm
Q
43.0 mm
T
4 mm
Previews
3D
2D
CAD modeli indir