??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Stop - -
Bill of material
318250
Order No.
318250
Material
Stainless steel/Aluminium
width
10 mm
height
10 mm
Length limit stop
75 mm
Distance
70 mm
Distance
50 mm
Adjustment range rail
50 mm
Bescheibung
Informacje dodatkowe
Infotext
Previews
3D
2D
Pobierz modele CAD