??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Sikla
Description
Fixing Bracket MW - Fixing Bracket MW
Bill of material
106759
Typ
Level of detail
Length B
40 mm
Width s
5 mm
Weight
0.22 kg
Packing
25 Stück
Part No.
Sorting key
999
Previews
3D
2D
Download CAD models