??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
Angular bracket profile - System profiles
Bill of material
42000(10)
Code-No.
42000
Datasheet
Product datasheet
Surface
mm
L
mm
Enter value for L
mm
cm
inch
ft
A
227 mm
B
140 mm
C
142 mm
D
130 mm
E
15 mm
F
80 mm
G
15 mm
H
8.05 mm
I
10 mm
J
15 mm
K
27 mm
LX
10 mm
M
M6
N
17 mm
P
28 mm
Q
13 mm
R
16 mm
Weight
19.9 kg/m
LMAX
6000 mm
Previews
3D
Dimension
2D
Download CAD models