??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
Angular bracket for combination of Q80 and D160 - System profiles
Bill of material
038 080 160
Code-No.
038 080 160
Datasheet
Product datasheet
A
163 mm
B
111 mm
G
17 mm
H
9 mm
I
15 mm
K
9 mm
M
130 mm
N
13 mm
R
71 mm
O
80 mm
P
50 mm
U
9.0 mm
V
90 mm
W
37 mm
Z
50 mm
Weight
1.174 kg/m
Previews
3D
Dimension
2D
Download CAD models