??
Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Fluro
Description
Angle Joints
Bill of material
Winkelgelenk DIN 71802 CS19
Ident number
Description
Size
mm
Pivoting angle
°
PDF-Datasheet
PDF-Datasheet
±0.3
mm
Thread
±0.5
mm
±0.5
mm
E
min
±0.3
mm
±0.3
mm
h14
mm
Unit weight
g
Ball Journal
Steel, minimum strength Rm=500N/mm^2
Ball Stud
Steel, minimum strength Rm=600N/mm^2
Customs tariff number
84879059
Previews
3D
Dimension
2D
Download CAD models