目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
82.40.0902
Maschinenbau Kitz
mk Systems Profile Technology
mk Assembly Components
Angles
Series 40
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_verbinde/winkelvs/serie_40/winkel_g40.prj},{NB=82.40.0902},{ARTIKELNR=82.40.0902},{BZ1=Winkel G40},{OBRFL=gleitgeschliffen},{MTR=AlMgSi 0,7 F28},{ABM=80 x 80 x 40 mm},{FRB=Alu natur}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Angle G40 - Angles Series 40
Bill of material
82.40.0902
Article number
82.40.0902
Description
Angle G40
Surface
tumbled
Material
AlMgSi 0,7 F28
Measure
80 x 80 x 40 mm
Colour
Alu natural
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型