目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
PFLITSCH GKX 320 x 60 SUD(30590S)
Pflitsch
Wire-tray Trunking
Wire-tray shaped parts
Powered by
CAD模型選擇
{pflitsch/8_gitter_kanal_sys/2_gitter_formteile/ver_slasche_gklx2.prj},{NB=PFLITSCH GKX 320 x 60 SUD(30590S)},{NENN=320x60},{ARTNR1=GKX 320 x 60},{A=320},{B=60},{D1=5},{D2=5},{W=90},{L=305},{OBERFLAECHE=S},{VE=1},{H100=50},{S=3},{LX=305},{INFO=vereinfachte Darstellung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Pflitsch
Description
Angle - Angle
Bill of material
PFLITSCH GKX 320 x 60 SUD(30590S)
Nominal dimensions
320x60
320x60
Article number
GKX 320 x 60 S
GKX 320 x 60 S
Length
320
320
mm
Height
60
60
mm
Length
5
5
mm
Length
5
5
mm
Angle
°
Length
mm
Enter value for L
Length
mm
cm
inch
ft
確定
Surface
S - Galvanized, blank
V2A - 1.4301, 1.4307, 1.4310
V4A - 1.4404, 1.4568
F - Galvanized
S - Galvanized, blank
V2A - 1.4301, 1.4307, 1.4310
V4A - 1.4404, 1.4568
F - Galvanized
Package unit
1
Important Note
simplified illustration
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型