??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Anamet Europe
Description
Anaconda Sealtite HTFG WHITE - Anaconda Sealtite HTFG
Bill of material
308.220.1
Article No.
Size
Inch
Carton
Standard
Color
White
Length
m
Inside diameter
mm
Outside diameter
mm
Static bending radius
mm
Dynamic bending radius
mm
Weight
kg/m
Weight
kg
Temp min.
-55 °C
Temp max.
105 °C
Temp Short term
125 °C
Compression resistance
1250 N
Impact resistance
6 J
Tensile strength
1000 N
Protection class
IP 67
Approvals
FDA CFR 21
Size Pack
cm
Pack Weight
ETIM Code
6380213
Customs Nr
83071000
EAN-Code
PDF Info
PDF Info
Previews
3D
Dimension
2D
Download CAD models