??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Anamet Europe
Description
Anaconda Sealtite FG BLUE - Anaconda Sealtite FG BLUE
Bill of material
352.010.1
Article No.
352.010.1
Size
5/16” Inch
Carton
Standard
Color
Blue
Length
30 m
Inside diameter
10.1 mm
Outside diameter
14.4 mm
Static bending radius
50 mm
Dynamic bending radius
65 mm
Weight
0.20 kg/m
Weight
6.00 kg
PDF Info
PDF Info
Previews
3D
Dimension
2D
Download CAD models