??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
SIMONSWERK
Description
AN 161 3D FVZ 12/45 - ANSELMI Door hinge 60 kg
Bill of material
AN 161 3D FVZ 12/45
Brand
ANSELMI
Description
AN 161 3D FVZ 12/45
Model number
Opening angle
°
Lieferzustand / Fräsbild
Load capacity
60,0 kg
Width (door part)
37,0 mm
Length (door part)
130,0 mm
Width (frame part)
28,0 mm
Length (frame part)
130,0 mm
Max. opening angle
180 °
INFO LINK
HTML
Produktgewicht
kg
Kurztext
for unrebated 45 mm thick residential doors with 12 mm recessed frame facings up to 60 kg
Ausschreibungstext
预览
3D
2D
下载CAD模型